HUBBELL
HPS_ID_S025XXXH0010_S050XXXH0010_PRODIMAGE
* Representative image
HPS_ID_S025XXXH0010_S050XXXH0010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025062H0010

25kip High Leak, Eye Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025062H0010

Fitting - Ground End

Chain Eye

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

58

Shed Style

Alternating

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359456261

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Length - Effective

74.36 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

63 IN (1601 MM)

Creep and Leakage Distance

187 IN (4744 MM)

Critical Impulse Flashover (CIFO) - Negative

910 kV

Critical Impulse Flashover (CIFO) - Positive

905 kV

Flashover Voltage - 60 Hz Dry

645 kV

Flashover Voltage - 60 Hz Wet

600 kV

kV Class

161 kV

Withstand Voltage - 60 Hz Wet

390 kV

Withstand Voltage - Lightning Impulse (Negative)

1045 kV

Withstand Voltage - Lightning Impulse (Positive)

1040 kV