HUBBELL
Image of S025023H2100 Quadri*Sil Suspension Insulator
* Representative image
Image of S025023H2100 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025023H2100

25kip High Leak, Y Eye w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025023H2100

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

Chain Eye 90 Deg

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

22

Shed Style

Alternating

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359528258

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Dimensions

38.18 in x 4 in x 4 in

Height

4 in

Length

38.18 in

Length - Effective

37.08 in

Thickness - Housing

> 3MM

Weight

7.6 lb

Width

4 in

Electrical Ratings

Arc Distance - Dry

24.2 IN (614 MM)

Creep and Leakage Distance

70 IN (1784 MM)

Critical Impulse Flashover (CIFO) - Negative

335 kV

Critical Impulse Flashover (CIFO) - Positive

355 kV

Flashover Voltage - 60 Hz Dry

250 kV

Flashover Voltage - 60 Hz Wet

235 kV

kV Class

69 kV

Withstand Voltage - 60 Hz Wet

150 kV

Withstand Voltage - Lightning Impulse (Negative)

395 kV

Withstand Voltage - Lightning Impulse (Positive)

415 kV