HUBBELL
Image of S030116H2010 Quadri*Sil Suspension Insulator
* Representative image
Image of S030116H2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030116H2010

30kip High Leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030116H2010

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

108

Shed Style

Alternating

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2,8 IN

Length - Effective

128.34 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

117 IN (2972 MM)

Creep and Leakage Distance

349 IN (8855 MM)

Critical Impulse Flashover (CIFO) - Negative

1655 kV

Critical Impulse Flashover (CIFO) - Positive

1620 kV

Flashover Voltage - 60 Hz Dry

1075 kV

Flashover Voltage - 60 Hz Wet

980 kV

kV Class

345 kV

Voltage Rating

345 kV

Withstand Voltage - 60 Hz Wet

725 kV

Withstand Voltage - Lightning Impulse (Negative)

1855 kV

Withstand Voltage - Lightning Impulse (Positive)

1820 kV