HUBBELL
HPS_ID_S025XXXH0000_S050XXXH0000_PRODIMAGE
* Representative image
HPS_ID_S025XXXH0000_S050XXXH0000_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050129H0000

50kip High Leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S050129H0000

Fitting - Ground End

Chain Eye

Fitting - Live Line End

Chain Eye

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

120

Shed Style

Alternating

Strength Rating - Ultimate

50000 lb

Tensile Strength

50 kip, 7/8'' (22 mm)

Tensile Strength - Routine

25,000 lbs

Dimensions

Diameter - Shed(s)

Major: 4.75, Minor: 3.53 IN

Length - Effective

145.72 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

130 IN (3301 MM)

Creep and Leakage Distance

387 IN (9842 MM)

Critical Impulse Flashover (CIFO) - Negative

1820 kV

Critical Impulse Flashover (CIFO) - Positive

1780 kV

Flashover Voltage - 60 Hz Dry

1160 kV

Flashover Voltage - 60 Hz Wet

1060 kV

kV Class

500 kV

Voltage Rating

500 kV

Withstand Voltage - 60 Hz Wet

835 kV

Withstand Voltage - Lightning Impulse (Negative)

2045 kV

Withstand Voltage - Lightning Impulse (Positive)

1995 kV

Resources and downloads