HUBBELL
Image of S210053H2000 Quadri*Sil Suspension Insulator
* Representative image
Image of S210053H2000 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S210053H2000

210Kn High leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S210053H2000

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

Chain Eye

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

50

Shed Style

Alternating

Strength Rating - Ultimate

47209 lb

Tensile Strength

210kN, 7/8 IN (22 MM)

Tensile Strength - Routine

105 kN

Dimensions

Diameter - Shed(s)

Major: 4.75 IN, Minor: 3.53 IN

Length - Effective

69.81 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

54.4 IN (1382 MM)

Creep and Leakage Distance

161 IN (4086 MM)

Flashover Voltage - 60 Hz Dry

560 kV

Flashover Voltage - 60 Hz Wet

530 kV

Voltage Rating

  • 138000 V
  • 161000 V

Withstand Voltage - 60 Hz Wet

340

Withstand Voltage - Lightning Impulse (Negative)

905 kV

Withstand Voltage - Lightning Impulse (Positive)

905 kV

Resources and downloads