HUBBELL
Image of S210127HA0AC Quadri*Sil Suspension Insulator
* Representative image
Image of S210127HA0AC Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S210127HA0AC

210Kn High leak, 20mm Socket Socket w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S210127HA0AC

Fitting - Ground End

IEC Socket

Fitting - Live Line End

IEC Socket

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

118

Shed Style

Alternating

Strength Rating - Ultimate

47209 lb

Tensile Strength

210kN, 7/8 IN (22 MM)

Tensile Strength - Routine

105 kN

Dimensions

Diameter - Shed(s)

Major: 4.75 IN, Minor: 3.53 IN

Length - Effective

141.52 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

127.8 IN (3247 MM)

Creep and Leakage Distance

381 IN (9678 MM)

Flashover Voltage - 60 Hz Dry

1125 kV

Flashover Voltage - 60 Hz Wet

1025 kV

Voltage Rating

500000 V

Withstand Voltage - 60 Hz Wet

825

Withstand Voltage - Lightning Impulse (Negative)

1995 kV

Withstand Voltage - Lightning Impulse (Positive)

1950 kV

Resources and downloads