HUBBELL
Image of S025084S2010 Quadri*Sil Suspension Insulator
* Representative image
Image of S025084S2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025084S2010

25kip Standard leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025084S2010

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

78

Shed Style

Uniform

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359679271

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

95.94 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

84.2 IN (2138 MM)

Creep and Leakage Distance

215 IN (5448 MM)

Critical Impulse Flashover (CIFO) - Negative

1210 kV

Critical Impulse Flashover (CIFO) - Positive

1195 kV

Flashover Voltage - 60 Hz Dry

835 kV

Flashover Voltage - 60 Hz Wet

765 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

525 kV

Withstand Voltage - Lightning Impulse (Negative)

1375 kV

Withstand Voltage - Lightning Impulse (Positive)

1360 kV