HUBBELL
Image of S030023S2010 Quadri*Sil Suspension Insulator
* Representative image
Image of S030023S2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030023S2010

30kip Standard leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030023S2010

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

22

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359443643

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

35.46 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

23.7 IN (601 MM)

Creep and Leakage Distance

61 IN (1537 MM)

Critical Impulse Flashover (CIFO) - Negative

330 kV

Critical Impulse Flashover (CIFO) - Positive

350 kV

Flashover Voltage - 60 Hz Dry

250 kV

Flashover Voltage - 60 Hz Wet

235 kV

Withstand Voltage - 60 Hz Wet

150 kV

Withstand Voltage - Lightning Impulse (Negative)

395 kV

Withstand Voltage - Lightning Impulse (Positive)

415 kV