HUBBELL
Image of S030030S2010 Quadri*Sil Suspension Insulator
* Representative image
Image of S030030S2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030030S2010

30kip Standard leak, Y Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030030S2010

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

28

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359443667

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

41.94 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

30.2 IN (766 MM)

Creep and Leakage Distance

77 IN (1956 MM)

Critical Impulse Flashover (CIFO) - Negative

430 kV

Critical Impulse Flashover (CIFO) - Positive

445 kV

Flashover Voltage - 60 Hz Dry

315 kV

Flashover Voltage - 60 Hz Wet

305 kV

Withstand Voltage - 60 Hz Wet

190 kV

Withstand Voltage - Lightning Impulse (Negative)

510 kV

Withstand Voltage - Lightning Impulse (Positive)

525 kV