HUBBELL
HPS_ID_SX-2000_PRODIMAGE
* Representative image
HPS_ID_SX-2000_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050030S2000

50kip Standard leak, Y Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S050030S2000

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

Chain Eye

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

28

Shed Style

Uniform

Strength Rating - Ultimate

50000 lb

Tensile Strength

50 kip, 7/8'' (22 mm)

Tensile Strength - Routine

25,000 lbs

UPC

096359571346

Dimensions

Diameter - Shed(s)

3.1 IN

Length - Effective

46.05 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

30.2 IN (766 MM)

Creep and Leakage Distance

77 IN (1956 MM)

Critical Impulse Flashover (CIFO) - Negative

430 kV

Critical Impulse Flashover (CIFO) - Positive

445 kV

Flashover Voltage - 60 Hz Dry

315 kV

Flashover Voltage - 60 Hz Wet

305 kV

Withstand Voltage - 60 Hz Wet

190 kV

Withstand Voltage - Lightning Impulse (Negative)

510 kV

Withstand Voltage - Lightning Impulse (Positive)

525 kV

Resources and downloads