HUBBELL
HPS_ID_S025XXXS0010_S050XXXS0010_PRODIMAGE
* Representative image
HPS_ID_S025XXXS0010_S050XXXS0010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050047S0010

50kip Standard leak, Y 52-11 Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S050047S0010

Fitting - Ground End

Chain Eye

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

44

Shed Style

Uniform

Strength Rating - Ultimate

50000 lb

Tensile Strength

50 kip, 7/8'' (22 mm)

Tensile Strength - Routine

25,000 lbs

UPC

096359729440

Dimensions

Diameter - Shed(s)

3.1 IN

Length - Effective

61.93 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

47.4 IN (1205 MM)

Creep and Leakage Distance

121 IN (3073 MM)

Critical Impulse Flashover (CIFO) - Negative

685 kV

Critical Impulse Flashover (CIFO) - Positive

690 kV

Flashover Voltage - 60 Hz Dry

500 kV

Flashover Voltage - 60 Hz Wet

475 kV

Withstand Voltage - 60 Hz Wet

295 kV

Withstand Voltage - Lightning Impulse (Negative)

795 kV

Withstand Voltage - Lightning Impulse (Positive)

800 kV

Resources and downloads