HUBBELL
HPS_ID_SX-S201A_PRODIMAGE
* Representative image
HPS_ID_SX-S201A_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025081S201A

25kip Standard leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025081S201A

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

76

Shed Style

Uniform

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359519171

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

93.78 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

82 IN (2083 MM)

Creep and Leakage Distance

209 IN (5309 MM)

Critical Impulse Flashover (CIFO) - Negative

1180 kV

Critical Impulse Flashover (CIFO) - Positive

1165 kV

Flashover Voltage - 60 Hz Dry

805 kV

Flashover Voltage - 60 Hz Wet

735 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

510 kV

Withstand Voltage - Lightning Impulse (Negative)

1335 kV

Withstand Voltage - Lightning Impulse (Positive)

1315 kV