HUBBELL
HPS_ID_SX-S201B_PRODIMAGE
* Representative image
HPS_ID_SX-S201B_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050103S201B

50kip Standard leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S050103S201B

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

96

Shed Style

Uniform

Strength Rating - Ultimate

50000 lb

Tensile Strength

50 kip, 7/8'' (22 mm)

Tensile Strength - Routine

25,000 lbs

UPC

096359508175

Dimensions

Diameter - Shed(s)

3.1 IN

Length - Effective

117.78 in

Rod Diameter

0.875 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

103.6 IN (2631 MM)

Creep and Leakage Distance

264 IN (6706 MM)

Critical Impulse Flashover (CIFO) - Negative

1475 kV

Critical Impulse Flashover (CIFO) - Positive

1445 kV

Flashover Voltage - 60 Hz Dry

970 kV

Flashover Voltage - 60 Hz Wet

870 kV

Voltage Rating

345 kV

Withstand Voltage - 60 Hz Wet

645 kV

Withstand Voltage - Lightning Impulse (Negative)

1650 kV

Withstand Voltage - Lightning Impulse (Positive)

1620 kV

Resources and downloads