HUBBELL
HPS_ID_S025XXXS3010_S050XXXS3010_PRODIMAGE
* Representative image
HPS_ID_S025XXXS3010_S050XXXS3010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025049S3010

25kip Standard leak, Socket Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025049S3010

Fitting - Ground End

ANSI Socket

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

46

Shed Style

Uniform

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359692973

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

60.21 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

49.6 IN (1260 MM)

Creep and Leakage Distance

127 IN (3213 MM)

Critical Impulse Flashover (CIFO) - Negative

720 kV

Critical Impulse Flashover (CIFO) - Positive

720 kV

Flashover Voltage - 60 Hz Dry

520 kV

Flashover Voltage - 60 Hz Wet

490 kV

Voltage Rating

138/161 kV

Withstand Voltage - 60 Hz Wet

310 kV

Withstand Voltage - Lightning Impulse (Negative)

825 kV

Withstand Voltage - Lightning Impulse (Positive)

830 kV