HUBBELL
Image of S030090S3010 Quadri*Sil Suspension Insulator
* Representative image
Image of S030090S3010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030090S3010

30kip Standard leak, Socket Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030090S3010

Fitting - Ground End

ANSI Socket

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

84

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359679639

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

101.25 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

90.6 IN (2302 MM)

Creep and Leakage Distance

231 IN (5867 MM)

Critical Impulse Flashover (CIFO) - Negative

1300 kV

Critical Impulse Flashover (CIFO) - Positive

1275 kV

Flashover Voltage - 60 Hz Dry

890 kV

Flashover Voltage - 60 Hz Wet

815 kV

Voltage Rating

230 kV

Withstand Voltage - 60 Hz Wet

565 kV

Withstand Voltage - Lightning Impulse (Negative)

1485 kV

Withstand Voltage - Lightning Impulse (Positive)

1460 kV