HUBBELL
Image of S030097S4040 Quadri*Sil Suspension Insulator
* Representative image
Image of S030097S4040 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030097S4040

30kip Standard leak, Sq Clevis, Sq Clevis

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030097S4040

Fitting - Ground End

ANSI Strait Clevis

Fitting - Live Line End

ANSI Strait Clevis

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

90

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

108.9 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

97.1 IN (2467 MM)

Creep and Leakage Distance

248 IN (6287 MM)

Critical Impulse Flashover (CIFO) - Negative

1390 kV

Critical Impulse Flashover (CIFO) - Positive

1360 kV

Flashover Voltage - 60 Hz Dry

945 kV

Flashover Voltage - 60 Hz Wet

865 kV

Voltage Rating

345 kV

Withstand Voltage - 60 Hz Wet

600 kV

Withstand Voltage - Lightning Impulse (Negative)

1580 kV

Withstand Voltage - Lightning Impulse (Positive)

1550 kV