HPS_ID_S025XXXS2010_S050XXXS2010_PRODIMAGE
* Representative image
HPS_ID_S025XXXS2010_S050XXXS2010_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050040S2010

50kip Standard leak, Y 52-11 Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
38
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359443919

Dimensions

Diameter - Shed(s)
3.1 IN
Length - Effective
55.14 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
41 IN (1040 MM)
Creep and Leakage Distance
105 IN (2654 MM)
Critical Impulse Flashover (CIFO) - Negative
590 kV
Critical Impulse Flashover (CIFO) - Positive
600 kV
Flashover Voltage - 60 Hz Dry
435 kV
Flashover Voltage - 60 Hz Wet
415 kV
Withstand Voltage - 60 Hz Wet
255 kV
Withstand Voltage - Lightning Impulse (Negative)
685 kV
Withstand Voltage - Lightning Impulse (Positive)
695 kV