Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S050075S000A

50kip Standard leak, Eye Eye w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Fitting - Ground End
Chain Eye
Fitting - Live Line End
Chain Eye
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
70
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs

Dimensions

Diameter - Shed(s)
3.1 IN
Length - Effective
91.72 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
75.5 IN (1918 MM)
Creep and Leakage Distance
193 IN (4890 MM)
Critical Impulse Flashover (CIFO) - Negative
1090 kV
Critical Impulse Flashover (CIFO) - Positive
1080 kV
Flashover Voltage - 60 Hz Dry
745 kV
Flashover Voltage - 60 Hz Wet
690 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
465 kV
Withstand Voltage - Lightning Impulse (Negative)
1235 kV
Withstand Voltage - Lightning Impulse (Positive)
1220 kV