HUBBELL
Image of S120049SA070 Quadri*Sil Suspension Insulator
* Representative image
Image of S120049SA070 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120049SA070

120Kn Standard leak, 16mm Socket Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S120049SA070

Fitting - Ground End

IEC Socket

Fitting - Live Line End

IEC Ball Fitting

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

46

Shed Style

Uniform

Strength Rating - Ultimate

26977 lb

Tensile Strength

120kN, 5/8 IN (16 MM)

Tensile Strength - Routine

60 kN

UPC

096359679882

Dimensions

Diameter - Shed(s)

2.9 IN (74 MM)

Length - Effective

59.35 in

Rod Diameter

0.625

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

49.6 IN (1260 MM)

Creep and Leakage Distance

127 IN (3226 MM)

Critical Impulse Flashover (CIFO) - Negative

720 kV

Critical Impulse Flashover (CIFO) - Positive

720 kV

Flashover Voltage - 60 Hz Dry

520 kV

Flashover Voltage - 60 Hz Wet

490 kV

Voltage Rating

138/161 kV

Withstand Voltage - 60 Hz Wet

310 kV

Withstand Voltage - Lightning Impulse (Negative)

825 kV

Withstand Voltage - Lightning Impulse (Positive)

830 kV

Resources and downloads