text.skipToContent text.skipToNavigation

Veri*Lite VLS Insulator

by OHIO BRASS 

Catalog ID: 4050041201

Suspension Y Clevis & Socket 46 kV.

Product Details

General

Application Suspension
EU RoHS Indicator Contact Manufacturer
Fitting - Ground/Base Y-Clevis
Fitting - Live Line End Ball
Material ESP
Material - End Fitting Steel
Material - Pin (Cotter) Stainless Steel
Number of Sheds 8
Shed Style Uniform
Strength Rating - Ultimate 15000 lb
Tensile Strength 15 kip
Tensile Strength - Routine 7500
UPC 096359424109

Dimensions

Diameter - Shed(s) 5.9
Length - Effective 24.75 in
Rod Diameter 0.625
Thickness - Housing 0.150
Weight 5 lb

Electrical Ratings

Arc Distance - Dry 23 in
Creep and Leakage Distance 54 IN (1372 mm)
Critical Impulse Flashover (CIFO) - Negative 435
Critical Impulse Flashover (CIFO) - Positive 420
Flashover Voltage - 60 Hz Dry 255
Flashover Voltage - 60 Hz Wet 190
Voltage - Line 46000/69000 V

Certifications and Compliance

Industry Standard(s) ANSI

Logistics

Pallet Quantity 150
Standard Package 12

Resources/Downloads