HUBBELL
Image of 4050041400 Veri*Lite VLS Insulator
* Representative image
Image of 4050041400 Veri*Lite VLS Insulator

Veri*Lite VLS Insulator

Brand:

OHIO BRASS

Catalog ID:

4050041400

Suspension Clevis Tongue 46 kV.

This Veri*Lite Suspension insulator (VLS) is designed to be a direct replacement for 4 porcelain distribution bells and is produced from the highest quality materials and manufactured with ESPâ„¢ rubber backed by thorough testing and research.

  • Made from tough, durable ESP polymer
  • relpaces four 10" x 5-3/4" distribution deadend bells

Product details

General

Application

Suspension

Catalog Number

4050041400

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Material

ESP

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Number of Sheds

8

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 kip

Tensile Strength - Routine

7500

UPC

096359264347

Dimensions

Diameter - Shed(s)

5.9

Length - Effective

23 in

Rod Diameter

0.625

Thickness - Housing

0.15

Weight

5 lb

Electrical Ratings

Arc Distance - Dry

23 in

Creep and Leakage Distance

54 IN (1372 mm)

Critical Impulse Flashover (CIFO) - Negative

435

Critical Impulse Flashover (CIFO) - Positive

420

Flashover Voltage - 60 Hz Dry

255

Flashover Voltage - 60 Hz Wet

190

Voltage - Line

46000/69000 V

Certifications And Compliance

Industry Standard(s)

ANSI

Logistics

Pallet Quantity

48

Standard Package

12