HUBBELL
HPS_PPHID_251278
HPS_PPHID_251278

10ft APITONG WOOD DEADEND CROSSARM

Brand:

Chance

Catalog ID:

CHDDEA108EBREA

Deadend crossrms are used to counterbalance the conductor pull, at corners, angles and where switches are installed.

Wood deadend crossarms offered by the Hubbell-Chance brand are manufactured from strong, dence-fiber Apitong wood.

  • Material: Apitong wood treated with copper naphthenate per AWPA P8 specification and 6061-T6 aluminum fittings
  • 13/16" mounting holes on 10" centers. Bottom hole is open slot.
  • 5/8" attachment hardware - 5 locations

Product details

General

Catalog Number

CHDDEA108EBREA

Material

Apitong

Type

Arm

UPC

096359666899

Dimensions

Distance From Pole

N/A

Logistics

Pallet Quantity

10

Resources and downloads

Specifications

Sales Drawings