HUBBELL
HPS_ID_DEM36DP_PRODIMAGE
* Representative image
HPS_ID_DEM36DP_PRODIMAGE

RoundMedium Duty Fiberglass Deadend Arm, 38"

Brand:

Chance

Catalog ID:

DEM38DP

Medium Duty Round Fiberglass Deadend Arm, 2-1/2" x 38"

  • Does not include eye bolts
  • 2.5" (medium duty) fiberglass rod
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

DEM38DP

Duty

Medium Duty

Material

Fiberglass

Strength Rating - Minimum Ultimate, Longitudinal (L)

7,250 lb

Strength Rating - Minimum Ultimate, Vertical (V)

5,800 lb

Type

Fiberglass Deadend Arm

UPC

096359233879

Dimensions

Diameter - Rod / Tube

2.5 in

Length

38 in

Mounting Bolt Spacing

10 in

Weight

21.5 lb

Logistics

Standard Package

2

Resources and downloads