HUBBELL
HPS_ID_7920_PRODIMAGE
HPS_ID_7920_PRODIMAGE
HUS_ID_7921_PRODIMAGE

CABLE EXTENSION ARM, 44-1/2in SIZE

Brand:

Chance

Catalog ID:

7921

Cable extension arms are used to suspend cable at a distance from the pole. A 5/8" machine bolt with a washer under the head is inserted between the two members and a 7903 messenger clamp (ordered seperately) is suspended from the threaded end of the bolt.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Material: 3" x 2-1/2" x 1/4" steel
  • Extension range (from center of pole) 26-1/2" to 44-1/2"
  • Hot dip galvanized steel
  • In compliance with CAO 6398 specification

Product details

General

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Size

3-1/2" X 2-1/2" X 5/16"

Type

Arm

UPC

096359074700

Dimensions

Dimensions

53.000 in x 8.000 in x 3.500 in

Distance From Pole

44.5 in

Distance from Pole - Center Phase

26-1/2" to 44-1/2"

Height

3.5 in

Length

53 in

Weight

62.23 lb

Width

8 in

Logistics

Pallet Quantity

30

Resources and downloads