HUBBELL
HPS_ID_DEH36DP_PRODIMAGE
* Representative image
HPS_ID_DEH36DP_PRODIMAGE

RoundHeavy Duty Fiberglass Deadend Arm, 48"

Brand:

Chance

Catalog ID:

DEH48DP

Heavy Duty Round Fiberglass Deadend Arm, 3" x 48"

  • Does not include eye bolts
  • 3" (heavy duty) fiberglass rod
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

DEH48DP

Duty

Heavy Duty

EU RoHS Indicator

No

Material

Fiberglass

Strength Rating - Minimum Ultimate, Longitudinal (L)

9,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

7,600 lb

Type

Fiberglass Deadend Arm

UPC

096359233640

Dimensions

Diameter - Rod / Tube

3 in

Length

48 in

Mounting Bolt Spacing

8 in

Weight

41 lb

Logistics

Pallet Quantity

15

Standard Package

2

Resources and downloads