HUBBELL
HPS_ID_C34201SSB100_PRODIMAGE
HPS_ID_C34201SSB100_PRODIMAGE
play
HPS_ID_C12201SSB100_PRODIMAGE

STAINLESS STEEL BANDING, 1 1/4in x .04in x 100ft

Brand:

Chance

Catalog ID:

C114201SSB100

Banding used to secure components to poles. Sold in 100' coils (quantity one is one 100' coil).

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 201 stainless steel
  • Skived edges to remove burrs
  • Use in conjunction with buckle PSC2080562.

Product details

General

Bandwidth

1-1/4 in

Catalog Number

C114201SSB100

Material

Stainless Steel

Type

Banding Components

UPC

096359508687

Dimensions

Distance From Pole

N/A

Length

100 ft

Thickness

0.04 in

Weight

21.1 lb

Width

1.25 in

Logistics

Carton Quantity

2

Resources and downloads

Specifications

Sales Drawings

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding