HUBBELL
Image of CBAB3840 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 40in
Image of CBAB3840 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 40in
play

STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 40in

Brand:

Chance

Catalog ID:

CBAB3840

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 40" of 3/4" stainless steel banding and one CBAB38 adjustable buckle

Product details

General

Bandwidth

3/4 in

Catalog Number

CBAB3840

Material

Stainless Steel

Type

Banding Components

UPC

096359508632

Dimensions

Distance From Pole

N/A

Length

40 in

Thickness

0.03 in

Weight

1.96 lb

Width

0.75 in

Logistics

Carton Quantity

20

Resources and downloads

Specifications

Sales Drawings

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding