HUBBELL
Image of CBAB3884 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 84in
Image of CBAB3884 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 84in
play

STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 84in

Brand:

Chance

Catalog ID:

CBAB3884

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 84" of 3/4" stainless steel banding and one CBAB38 adjustable buckle

Product details

General

Bandwidth

3/4 in

Catalog Number

CBAB3884

Material

Stainless Steel

Type

Banding Components

UPC

096359580249

Dimensions

Distance From Pole

N/A

Length

84 in

Thickness

0.03 in

Weight

2.1 lb

Width

0.75 in

Resources and downloads

Specifications

Sales Drawings

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding