HUBBELL
Image of 7128 FLAT STEEL CROSSARM BRACE, 28in LENGTH, 26in MOUNTING HOLE SPACING, 1/4in x 1-1/4in MATERIAL SIZE
Image of 7128 FLAT STEEL CROSSARM BRACE, 28in LENGTH, 26in MOUNTING HOLE SPACING, 1/4in x 1-1/4in MATERIAL SIZE

FLAT STEEL CROSSARM BRACE, 28in LENGTH, 26in MOUNTING HOLE SPACING, 1/4in x 1-1/4in MATERIAL SIZE

Brand:

Chance

Catalog ID:

7128

Flat steel crossarm braces are installed as pairs in a V-type configuration to the side of crossarm and pole to strengthen the crossarm and provide stability. Order quantity of two for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 7/16" dia. crossarm hole and 9/16" pole hole
  • Rounded brace ends are located 1" from hole centers
  • Material: Galvanized steel per ASTM A-153
  • Manufacured and designed in compliace with IEEE C135.6

Product details

General

Catalog Number

7128

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359074236

Dimensions

Dimensions

28.000 in x 1.250 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

28 in

Weight

2.35 lb

Width

1.25 in

Logistics

Pallet Quantity

1000

Resources and downloads

Specifications