HUBBELL
HPS_ID_PSCAF626_PRODIMAGE
HPS_ID_PSCAF626_PRODIMAGE
HPS_ID_PSCAF626_2_PRODIMAGE
HPS_ID_Crossarm Braces On Po-CECEC_APPIMAGE

APITONG WOOD CROSSARM BRACE, 13/16in x 1-3/4in PROFILE, 26in LENGTH, 38" SPAN x 18in DROP, SOLD AS PAIR

Brand:

Chance

Catalog ID:

PSCAF626P1116

Flat wood crossarm braces are installed as pairs in a V-type configuration to the side of crossarm and pole face to strengthen the crossarm and provide stability. Order quantity of one pair for one V-type installation.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 7/16" dia. crossarm hole and 11/16" pole hole
  • Tongue and groove fitting/wood connection captured with nail through both wood and aluminum
  • End fittings are 6061-T6 aluminum
  • Brace member is Apitong wood, pressure treated with copper naphthenate per AWPA P8 standards

Product details

General

Catalog Number

PSCAF626P1116

Material

Apitong Wood w/ 6061-T6 Aluminum Fittings

UPC

096359464877

Dimensions

Distance From Pole

N/A

Length

26 in

Weight

2.15 lb

Logistics

Pallet Quantity

400

Resources and downloads

Specifications

Sales Drawings