text.skipToContent text.skipToNavigation

BAR-4818

by CMC 

Catalog ID: BAR-4818

Reversible under arm braces, Corrosion resistant 6061-T6 aluminum fittings, Span inches : 48 in, Drop inches : 18 in, Pole mounting hole : 11/16 in, Cross arm mounting hole : 9/16 in

  • Lightweight alternative to steel cross braces
  • Corrosion resistant 6061-T6 aluminum fittings
  • Tongue and groove configuration permanently pins end fitting to wood
  • Preservative treated, extra strong Apitong wood resists insect, fungus and environmental attack
  • Fittings are press-fit into the wood brace,eliminating the need for static-producing bolted ends. The added strength of the end fitting allows the use of smaller wood members, thereby reducing weight and producing a more eye-pleasing brace that is much stronger than one with bolted fittings
  • Reversible style eliminates need for left/right-hand braces
  • Sold in pairs

Product Details

General

UPC 192663129584

Dimensions

Weight 5.248 lb

Certifications and Compliance

Certification - CSA Approved No
Certification - UL Recognized No
RUS Listed Reference Yes