HUBBELL
HPS_PPHID_251198_PRODIMAGE
HPS_PPHID_251198_PRODIMAGE

CONDUIT STANDOFF BRACKET, 4in POLE OFFSET, with 12in T-SLOT BAR and TWO 2-1/2in CONDUIT STRAPS

Brand:

Chance

Catalog ID:

C4CSO122STK25

Aluminum conduit bracket supports conduit with 4" offset from pole. The 12" T-slot bar provides horizontal adjustability of the two 2-1/2in strap kits.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with two 1/2" machine bolt
  • 6061-T6 aluminum material

Product details

General

Catalog Number

C4CSO122STK25

EU RoHS Indicator

No

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359385899

Dimensions

Distance From Pole

N/A

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

80

Resources and downloads

Sales Drawings