HUBBELL
HPS_PPHID_251141
HPS_PPHID_251141

SIDE MOUNT, FLAT BASE, POST-TYPE INSULATOR BRACKET, 6in POLE OFFSET

Brand:

Chance

Catalog ID:

T2060344

Bracket mounts post-type insulators to side of pole in horizontal position. Lineman's slang is chicken wing.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Mounts to pole with 3/4" dia. through bolt
  • Accepts 3/4" dia. insulator line post stud
  • Material: 3/8" x 3" galvanized steel per ASTM A-153

Product details

General

Catalog Number

T2060344

EU RoHS Indicator

No

Type

Bracket

UPC

096359595465

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5

Pallet Quantity

160

Resources and downloads