HPS_ID_3SBM3618SGL_PRODIMAGE
* Representative image
HPS_ID_3SBM3618SGL_PRODIMAGE

0° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware (No Collars), 36" 13" 3-Phase

Brand:

Chance

Catalog ID:

3SBM3613SGLB

36" 13" Medium Duty Fiberglass 0° 1-Position Cutout / Arrester 3-Phase Standoff Bracket w/ Hardware (No Collars)

Product details

General

Description - End Fitting
1 Position Apparatus Mount
EU RoHS Indicator
No
Strength Rating - Minimum Ultimate, Longitudinal (L)
800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
5000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1200 lb
UPC
096359471530

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
36 in
Distance from Pole - Third Phase
13 in
Length
36 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
11.9 lb

Electrical Ratings

Phase
3-Phase

Logistics

Standard Package
5

Resources and downloads