HUBBELL
HPS_ID_1SBM15AMT_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMT_PRODIMAGE

0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 21"

Brand:

Chance

Catalog ID:

1SBM21CTB

21" Medium Duty Fiberglass 0° 2-Position Cutout / Arrester Standoff Bracket w/Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

1SBM21CTB

Description - End Fitting

2 Position Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

700 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1050 lb

UPC

096359757825

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

21 in

Length

21 in

Mounting Bolt Spacing

6 in

Weight

4.7 lb

Electrical Ratings

Phase

1-Phase

Logistics

Carton Quantity

5

Pallet Quantity

60

Standard Package

1