HUBBELL
HPS_ID_1SBM15AMB_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMB_PRODIMAGE

15° 1-Position Cutout / Arrester Standoff Bracket (No Hardware), 18"

Brand:

Chance

Catalog ID:

1SBM18AM

18" Medium Duty Fiberglass 15° 1-Position Single-Phase Cutout / Arrester Bracket (No Hardware)

  • Single position end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

1SBM18AM

Description - End Fitting

1 Position Apparatus Mount

EU RoHS Indicator

No

Strength Rating - Minimum Ultimate, Longitudinal (L)

950 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359237594

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

18 in

Length

18 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

7 lb

Electrical Ratings

Phase

1-Phase

Logistics

Pallet Quantity

180

Standard Package

6

Resources and downloads