HPS_ID_1SBM15AMB_PRODIMAGE
HPS_ID_1SBM15AMB_PRODIMAGE

15° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 15"

Brand:

Chance

Catalog ID:

1SBM15AMB

15" Medium Duty Fiberglass 15° 1-Position Single-Phase Cutout / Arrester Bracket w/ Hardware

AMB Series includes bolt

Product details

General

Description - End Fitting
1 Position Apparatus Mount
Strength Rating - Minimum Ultimate, Longitudinal (L)
1100 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1500 lb
UPC
096359408208

Dimensions

Diameter - Rod / Tube
1.5 in
Dimensions
15.00 in x 1.83 in x 1.42 in
Distance From Pole
15 in
Height
1.42 in
Length
15 in
Mounting Bolt Spacing
  • 6 in
  • 8 in
Weight
6.8 lb
Width
1.83 in

Electrical Ratings

Phase
1-Phase

Logistics

Carton Quantity
6
Pallet Quantity
144
Standard Package
6