HUBBELL
HPS_ID_3SBM3618CLRH_PRODIMAGE
* Representative image
HPS_ID_3SBM3618CLRH_PRODIMAGE

15° 4-Round Holes Cloverleaf Cutout / Arrester Standoff Bracket, 36" 13" 3-Phase

Brand:

Chance

Catalog ID:

3SBM3613CLRH

36" 13" Medium Duty Fiberglass 15° 4-Round Holes Cloverleaf Three-Phase Cutout / Arrester Standoff Bracket

  • 3 position round hole cloverleaf end fitting
  • 1.5" (medium duty) fiberglass rod
  • 15° angle
  • Base and end fittings are aluminum alloy

Product details

General

Catalog Number

3SBM3613CLRH

Description - End Fitting

3 Position Cloverleaf Apparatus Mount

Strength Rating - Minimum Ultimate, Longitudinal (L)

800 lb

Strength Rating - Minimum Ultimate, Transverse (T)

10,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1,200 lb

UPC

096359572008

Dimensions

Diameter - Rod / Tube

1.5 in

Distance From Pole

36 in

Distance from Pole - Third Phase

13 in

Length

36 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

20 lb

Electrical Ratings

Phase

3-Phase

Logistics

Carton Quantity

3

Standard Package

5

Resources and downloads