HUBBELL
Image of DLM24BC Downlead Bracket, 24"
Image of DLM24BC Downlead Bracket, 24"

Downlead Bracket, 24"

Brand:

Chance

Catalog ID:

DLM24BC

24" Medium Duty 5/8" Fiberglass Downlead Bracket

  • Creates space between grounding wire and pole when clearance or additional space is required
  • Minimum conductor size 0.128" - Maximum conductor size .398
  • 5/8" diameter rod
  • Base and cable clamp are hot dip galvanized ductile iron

Product details

General

Catalog Number

DLM24BC

Description - End Fitting

Cable Clamp

EU RoHS Indicator

No

UPC

096359440369

Dimensions

Diameter - Rod / Tube

0.625 in

Dimensions

24 in x 2.94 in x 2.25 in

Distance From Pole

24 in

Height

2.25 in

Length

24 in

Mounting Bolt Spacing

0.6875 in

Weight

1.9 lb

Width

2.94 in

Conductor Related

Conductor Diameter - Maximum

0.398 in

Conductor Diameter - Minimum

0.128 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

160

Standard Package

5