HUBBELL
HUS_ID_ApitongBracketCW3CA48_PRODIMAGE
HUS_ID_ApitongBracketCW3CA48_PRODIMAGE
Discontinued

DISCONTINUED - 3 PHASE APITONG WOOD EQUIPMENT MOUNT, 2-POSITION HORIZONTAL FITTINGS, 35in END to END SPACING

Brand:

Chance

Catalog ID:

CW3CA35

  • DISCONTINUED - OBSOLETE W/O DIRECT REPLACEMENT
  • Lightweight and corrosion resistant
  • Factory assembled
  • Support arms Apitong wood pressure treated with copper napthenate per AWA P8 specification
  • Fittings are 6061-T6 aluminum
  • Fastenres are galvanized steel per ASTM A-153

Product details

General

Catalog Number

CW3CA35

EU RoHS Indicator

No

Material

Apitong Wood w/ 6061-T6 Aluminum Fittings

Type

Equipment Brackets

UPC

096359527633

Dimensions

Distance From Pole

N/A

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

2

Resources and downloads