HUBBELL
Image of PSC2060756 DOUBLE-ARMING PLATE, 1/4in x 4in x 12in
Image of PSC2060756 DOUBLE-ARMING PLATE, 1/4in x 4in x 12in

DOUBLE-ARMING PLATE, 1/4in x 4in x 12in

Brand:

Chance

Catalog ID:

PSC2060756

Double arming plates span crossarms in double arm construction and provide a mounting position for insulator pins or deadend connections.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 13/16" x 1" crossarm mounting slots
  • 13/16" x 3" connection hole
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2060756

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359486404

Dimensions

Distance From Pole

N/A

Length

12 in

Weight

3.09 lb

Logistics

Pallet Quantity

440

Resources and downloads

Specifications

Sales Drawings