HUBBELL
HPS_PPHID_251089_PRODIMAGE
* Representative image
HPS_PPHID_251089_PRODIMAGE

TRANSFORMER BRACKET, 3-POSITION, STEEL, SINGLE-BAND COMPONENT FOR 9-1/2In to 17-1/2in POLE DIAMETERS

Brand:

Chance

Catalog ID:

PSC2060838

Steel, banded style transformer bracket component. Can be used with other components for customization. Includes Includes six 5/8" x 1-3/4" and six 3/4" x 1-3/4" square head machine bolts and nutsfor C transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2060838

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359571865

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Sales Drawings