HUBBELL
Image of PSC2060982 TANK-MOUNTED ARRESTER BRACKET, 2-1/4in OFFSET, 7-1/2" LENGTH
Image of PSC2060982 TANK-MOUNTED ARRESTER BRACKET, 2-1/4in OFFSET, 7-1/2" LENGTH

TANK-MOUNTED ARRESTER BRACKET, 2-1/4in OFFSET, 7-1/2" LENGTH

Brand:

Chance

Catalog ID:

PSC2060982

Bracket attaches to transformer lugs to support arrester mounting.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 1/2" x 1-1/2" arrester mounting bolt and nut with split lock washer and round washer
  • Two 1/2" x 1" hex tank lug bolts with split lock washers and round washers
  • Includes 1" x 11" copper ground strap
  • Bracket is 1/4" x 1-1/4" galvanized steel per ASTM A-153

Product details

General

Catalog Number

PSC2060982

Type

Bracket

UPC

096359582960

Dimensions

Distance From Pole

N/A

Resources and downloads

Specifications

Sales Drawings