HUBBELL
HPS_ID_C6CSO_PRODIMAGE
HPS_ID_C6CSO_PRODIMAGE

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET

Brand:

Chance

Catalog ID:

C6CSO

Aluminum conduit bracket supports conduit with 6" offset from pole when combined with T-slot bar and conduit straps ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

Product details

General

Catalog Number

C6CSO

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359242291

Dimensions

Dimensions

5.500 in x 6.750 in x 5.500 in

Distance From Pole

N/A

Height

5.5 in

Length

5.5 in

Weight

2.21 lb

Width

6.75 in

Logistics

Pallet Quantity

240

Resources and downloads