HPS_ID_C4CSO7STK252_PRODIMAGE
HPS_ID_C4CSO7STK252_PRODIMAGE

CONDUIT STANDOFF BRACKET, 4in POLE OFFSET, with 7in T-SLOT BAR and 2in CONDUIT STRAP

Brand:

Chance

Catalog ID:

C4CSO7STK2

Aluminum conduit bracket supports conduit with 4" offset from pole. The 7" T-slot bar provides horizontal adjustability of the 2in strap kit.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with two 1/2" machine bolt
  • 6061-T6 aluminum material

Product details

General

EU RoHS Indicator
No
Material
6061-T6 Aluminum
Type
Conduit Bracket
UPC
096359385844

Dimensions

Distance From Pole
N/A
Weight
1.8 lb

Logistics

Carton Quantity
25
Pallet Quantity
300

Resources and downloads