HUBBELL
HPS_ID_C6CSO12_ALT1_PRODIMAGE
HPS_ID_C6CSO12_ALT1_PRODIMAGE

CONDUIT STANDOFF BRACKET, 6in POLE OFFSET, with 6in T-SLOT BAR

Brand:

Chance

Catalog ID:

C6CSO6

Aluminum conduit bracket supports conduit with 6" offset from pole. The 6" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

Product details

General

Catalog Number

C6CSO6

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359368410

Dimensions

Dimensions

6.000 in x 7.880 in x 5.500 in

Height

5.5 in

Length

6 in

Weight

2.97 lb

Width

7.88 in

Logistics

Pallet Quantity

192

Resources and downloads