HPS_ID_C4WT7STK2_PRODIMAGE
HPS_ID_C4WT7STK2_PRODIMAGE

FOUR-WAY T-SLOT BAR, 7in LENGTH with STRAP for 4in CONDUIT MOUNTING

Brand:

Chance

Catalog ID:

C4WT7STK4

Aluminum 4-Way T-Slot bar, 7" length with assembled strap for 4" conduit mounting. Slots capture the heads of 1/2" bolts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Extruded 6061-T6 aluminum material

Product details

General

EU RoHS Indicator
No
Material
6061-T6 Aluminum
Style
4-Way
Type
Conduit Bracket
UPC
096359385905

Dimensions

Distance From Pole
N/A
Weight
0.55 lb

Logistics

Carton Quantity
25
Pallet Quantity
600

Resources and downloads