HUBBELL
HPS_ID_C2060663_PRODIMAGE
HPS_ID_C2060663_PRODIMAGE

CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 2-1/4in EXTENSION

Brand:

Chance

Catalog ID:

C2060663

Bracket is used to mount a cutout and overhead arrester on crossarm.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, toothed lockwasher and single coil lockwasher
  • Arrester bolt is 1/2" x 2" with hex nut and spring lockwasher
  • Bracket is galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2060663

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Crossarm Mounted

UPC

096359459392

Dimensions

Dimensions

11.000 in x 7.000 in x 1.750 in

Distance From Pole

N/A

Height

1.75 in

Length

11 in

Weight

4.21 lb

Width

7 in

Logistics

Pallet Quantity

480

Resources and downloads