HUBBELL
HPS_PPHID_251176_PRODIMAGE
HPS_PPHID_251176_PRODIMAGE

CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 2-1/4in EXTENSION

Brand:

Chance

Catalog ID:

DM49B1

Bracket is used to mount a cutout and overhead arrester on crossarm.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, toothed lockwasher and single coil lockwasher
  • Arrester bolt is 1/2" x 2" with hex nut, tooth washer and spring lockwasher
  • Bracket is 5/16" x 1-1/2" galvanized steel per ASTM A-153

Product details

General

Catalog Number

DM49B1

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Crossarm Mounted

UPC

096359370093

Dimensions

Distance From Pole

N/A

Weight

3.2 lb

Logistics

Pallet Quantity

480

Resources and downloads

Specifications

Sales Drawings