HUBBELL
HPS_ID_CR3CA2C_PRODIMAGE
* Representative image
HPS_ID_CR3CA2C_PRODIMAGE

3 PHASE CURVED EQUIPMENT MOUNT, 2-POSITION VERTICAL FITTINGS, 49in END to END SPACING

Brand:

Chance

Catalog ID:

CR3CA2C48

Bracket for 3-phase mounting of cutouts, arresters or cable terminators.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Compact curved design
  • Lighweight aluminum
  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw in base and two 1/2" lag screws in braces
  • Material: 6061-T6 aluminum

Product details

General

Catalog Number

CR3CA2C48

Style

2 Bolt Vertical Equipment Mounting Fitting

Type

Equipment Brackets

UPC

096359513667

Dimensions

Distance From Pole

11.31 in

Weight

19.5 lb

Logistics

Carton Quantity

4

Resources and downloads